Gelenkwinkelstück
Serie SO-261

- Zur Anpassung der nachfolgenden Elemente an schräge Flächen Geeignet für Winkelstücke und Saugfinger Gelenk um 180° schwenkbar
Baugröße: SO-261
Bestell-Nr. | Maß A | Maß B | Maß C | |
---|---|---|---|---|
SO-26110030 | 10 [mm] | 16 [mm] | 11 [mm] | |
SO-26110060 | 10 [mm] | 16 [mm] | 11 [mm] | |
SO-26110090 | 10 [mm] | 16 [mm] | 11 [mm] | |
SO-26115045 | 15 [mm] | 22 [mm] | 14 [mm] | |
SO-26115090 | 15 [mm] | 22 [mm] | 14 [mm] | |
SO-26115130 | 15 [mm] | 22 [mm] | 14 [mm] | |
SO-26120045 | 20 [mm] | 26 [mm] | 16 [mm] | |
SO-26120090 | 20 [mm] | 26 [mm] | 16 [mm] | |
SO-26120130 | 20 [mm] | 26 [mm] | 16 [mm] |