Special diameter

- Adapted for special shaft diameters
- Use of Existing Shaft Sizes
Customizable series

Clamping element
Series HKR
Round bar
Holding force
1200 N - 2000 N
Theoretical holding force (µ=0,1)
1500 N - 2500 N
Holding torque
7 Nm - 60 Nm
Theoretical holding torque (µ=0,1)
9 N - 75 N
Tightening torque
5.00 Nm - 22.00 Nm
Weight
0.23 kg - 3.6 kg

Clamping element
Series MKR
Round bar
Holding force
650 N - 1850 N
Theoretical holding force (µ=0,1)
813 N - 2313 N
Holding torque
4 Nm - 56 Nm
Theoretical holding torque (µ=0,1)
5 N - 70 N
Operating pressure
2 bar - 6.5 bar
Weight
0.28 kg - 2.5 kg

Clamping element
Series MKRS
Round bar
Holding force
300 N - 1650 N
Theoretical holding force (µ=0,1)
375 N - 2063 N
Holding torque
1 Nm - 49 Nm
Theoretical holding torque (µ=0,1)
3 N - 61 N
Operating pressure
4 bar - 6.5 bar
Weight
0.3 kg - 2.7 kg

Clamping element
Series RBPS
Round bar
Holding force
2500 N - 52000 N
Theoretical holding force (µ=0,1)
3125 N - 65000 N
Holding torque
5 Nm - 780 Nm
Theoretical holding torque (µ=0,1)
6 N - 975 N
Operating pressure
4 bar - 6.5 bar
Weight
0.65 kg - 37 kg
Application description
- Our clamping elements can be easily adapted to shafts with special diameters or inch dimensions.
- These adaptations make it easy to use our products for special customer requirements.
Downloads
PDF datasheet
Download