LKP1514DS2-A

Clamping elements | pneumatic
Series LKP
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from front
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| CPC | ARC(ARU) | 15 | ARC-FN | show variant |
| CPC | ARC(ARU) | 15 | ARC-FS | show variant |
| CPC | ARC(ARU) | 15 | ARC-MN | show variant |
| CPC | ARC(ARU) | 15 | ARC-MS | show variant |
| CPC | HRC(HRU) | 15 | HRC-FN | show variant |
| CPC | HRC(HRU) | 15 | HRC-MN | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 550 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.035 [s] |
| Closing time | 0.015 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.15 [kg] |
| Function | clamping |
| Installation direction | from the front |
| Air volume per cycle | 3 [cm³] |
| max. length clamping | 49 |
| Connection type | Thread on front side |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally
