GG1085NC
Discontinued model

Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
2-Jaw Angular Grippers
Series GG1000
Equipment/Options
10 million maintenance-free cycles (max.)
Spring closing C
IP40
Magnetic field sensor
Inductive sensor
Purged air
Gripper jaws with mounting possibility on the side
Technical Data
| Stroke per jaw | 20 [°] |
| Gripping moment in closing max. | 120 [Nm] |
| Gripping moment secured by spring min. | 18 [Nm] |
| Gripping force in closing at 0° | 7120 [N] |
| Gripping force in closing max. (at 20°) | 9670 [N] |
| Gripping force secured by spring (at 0°) | 1040 [N] |
| Gripping force secured by spring (at 20°) | 3600 [N] |
| Closing time | 0.05 [s] |
| Opening time | 0.1 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure min. | 4 [bar] |
| Operating pressure max. | 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature min. | 5 [°C] |
| Operating temperature max. | +80 [°C] |
| Air volume per cycle | 145 [cm³] |
| Weight | 2.8 [kg] |
Benefits in detail

- Cam-switch and mounting block
for position sensing - Robust, lightweight housing
Hard-coated aluminum alloy - Sensing slot
groove for positioning of the magnetic field sensor - Permanent magnet
sensing of the piston setting position via magnetic field sensors - Positively driven lever mechanism
synchronized the movement of the gripper jaws - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Drive
double-acting pneumatic cylinder - Removable centering sleeves
quick and economical positioning of the gripper fingers

















