GEH8660-B

2-Jaw Parallel Grippers with Long Stroke
Series GEH8000
"The strong"
- High gripping force
Using the high gripping force, you can safely handle even the heaviest workpieces - Servo drive
Position, speed and force control in combination with a mechanical self locking mechanism guarantee the highest functionality - Multibus
How you stay flexible: PROFIBUS, SERCOS III, PROFINET IO, EtherNet/IP or EtherCat - You decide what harmonises best with your system
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Integrated sensing
- IP54
- Self locking mechanism
- Profinet, EtherCat, EtherNet/IP, Sercos
Technical Data
Drive | AC servo motor |
Position sensing | integrated |
Stroke per jaw | 60 [mm] |
Max. retention force (at 100% opening usage) | 3200 [N] |
Retention force min. | 200 [N] |
Nominal gripping force | 3200 [N] |
Self locking mechanism | mechanical |
Power transfer | Rack / worm gear |
Closing time / Opening time at maximum stroke | 1.5 [s] |
Length of the gripper fingers max. | 300 [mm] |
Repetition accuracy +/- | 0.05 [mm] |
Operating temperature | 5 ... +80 [°C] |
Protection to IEC 60529 | IP54 |
Weight | 9.4 [kg] |
Accessory
Benefits in detail

- Energy supply
motor cable, male encoder cable, female - Removable centering sleeves
quick and economical positioning of the gripper fingers - Drive
AC servo motor - Gripper jaw
hardened steel individual gripper finger mounting - Precise linear guide
high forces and moments capacity guide wagon with wiper for harsh environments - Mounting and positioning
- Robust, lightweight housing
Hard-coated aluminum alloy - Synchronization
via rack and pinion