MGH8020

2-Jaw Parallel Grippers with Long Stroke
Series MGH8000

"The compact"

  • Reduced interference contours
    Low-profile designs and versatile screw connection options enable simple integration into your design
  • Dirt protection
    Using the scrapers on the guides, you can reliably use the gripper even under the harshest conditions
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP54
  • Magnetic field sensor
  • Inductive sensor
Stroke per jaw20 [mm]
Nominal gripping force60 [N]
B10d value10000000
Weight0.47 [kg]
Gripping force in closing60 [N]
Gripping force in opening90 [N]
Closing time0.09 [s]
Opening time0.05 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature+5 ... +80 [°C]
Air volume per cycle8 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP54
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Quick Exhaust Valve
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Attachment Kit for Inductive Proximity Switch
Accessories
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive Proximity Switch Cable 0,3 m  - Connector M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
H1 greasing
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Explosion protection according to Atex
Individualizations
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Attachment kit (cam switch and clamping block)
    for sensing position by means of proximity switch (optional feature)
  2. Gripper jaw
    individual gripper finger mounting
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Synchronization
    via rack and pinion
  5. Drive
    two double-acting pneumatic cylinders
  6. Energy supply
    possible from several sides
  7. Integrated groove
    mounting and positioning of magnetic field sensors
  8. Removable centering sleeves
    quick and economical positioning of the gripper fingers