J712

Hard Jaw Inserts, Floating
Series J
- Available in different versions
Technical Data
| Ø d1 | 12n6 [mm] |
| Ø d2 | M3 [mm] |
| Ø d3 | 7 [mm] |
| Dimension L1 | 10 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.008 [kg] |

| Ø d1 | 12n6 [mm] |
| Ø d2 | M3 [mm] |
| Ø d3 | 7 [mm] |
| Dimension L1 | 10 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.008 [kg] |