DV4N-B

Rotary Distributors
Series DV
- available with 2 or 4 pneumatic feedthroughs
Technical Data
Design | Rotary Distributors |
Installation size | DV4 |
Max. acceleration | 22 [m/s²] |
Operating pressure max. | 10 [bar] |
Operating temperature | 5 ... +80 [°C] |
Weight | 0.54 [kg] |
Axial bearing load | 1300 [N] |
Radial bearing load | 156 [Nm] |
Air feed-through | 4 [Quantity] |
Maximum speed | 720 [°/s] |
Maximum speed | 120 [1/min.] |