SPZ138BZ16-B

Centering pin
Technical Data
Design | Centering pin |
Weight | 0.12 [kg] |
Thread | M16 |
Thread Mx | M12 |
SW | 22 [mm] |
Material | Stainless steel |
Design | Centering pin |
Weight | 0.12 [kg] |
Thread | M16 |
Thread Mx | M12 |
SW | 22 [mm] |
Material | Stainless steel |