WB5013F

Interchangeable jaws
Series WB5000
Technical Data
| Tightening torque | 7 [Nm] |
| Design | Interchangeable jaws |
| Installation size | WB5013 |
| Weight | 0.34 [kg] |
| Compatible with installation size | GPP5013 / GPD5013 |
| Packaging unit | 1 [piece] |
| Approvals | LABS / REACH / RoHS |