WFR000005

Angle flange
Series WFR
Technical Data
| Adapter plate type | Robot flange/ISO TK to gripper |
| Connecting flange according EN ISO 9409-1 | TK 50 |
| Connection side 1 | GEP2013 / GEP2016 |
| Connection side 2 | GEP2010 / GEP2013 / GEP2016 |
| Design | Angle flange |
| Weight | 0.54 [kg] |
| Approvals | LABS / REACH / RoHS |