ZUB197053

Piston position sensing
Series XYR9000
Technical Data
| Design | Piston position sensing |
| Weight | 0.19 [kg] |
| Compatible with installation size | XYR9200 |
| Protection to IEC 60529 | IP40 |
| Approvals | LABS / REACH / RoHS |
Downloads
Download CAD data
Download