ADP-80-000018-A

Comfort APPs
- Adaptation of our handling technology and the MATCH end-of-arm ecosystem to a wide range of robots
- Full control directly on the teach pendant
- Manual control and pre-defined programming functions
- The gripper is configured on a laptop with the HMI software
Technical Data
| Control | IO-Link |
| Robot series | IRB 1100, CRB 1100 SWIFTI, CRB 15000 GoFa |
| Description | Comfort app for ABB OmniCore GuideZ for laptops |
| Robot controller | OmniCore C30 |
| Robot manufacturer | ABB |
| Version | Comfort app |
| Included in SCM | No |
| Approvals | LABS / REACH / RoHS |
| Gripper configuration on | Laptop |
Description / Connection diagram
Description:
IO-Link
- SCM-C pre-wired, ready to connect (suitable SCM-C: SCM-C-05-00/10/20-A)
- Includes plug-in connection cable to the robot controller
- Comfort app – gripper configuration on your laptop – ADP-80-000018-A
- Zimmer Group HMI (program for Windows PC)
I/O
- For the GoFa ready-to-connect cable, ZUB000034
- Comfort app – gripper configuration on your robot – ADP-80-000016-A
Connection diagram: