ADP-80-000006-A

Comfort APPs
- Adaptation of our handling technology and the MATCH end-of-arm ecosystem to a wide range of robots
- Full control directly on the teach pendant
- Manual control and pre-defined programming functions
- The gripper is configured on a laptop with the HMI software
Technical Data
| Control | IO-Link |
| Robot series | VS series, VM series |
| Description | Comfort app for Denso GuideZ for laptops |
| Robot controller | RC8A |
| Robot manufacturer | DENSO |
| Version | Comfort app |
| Included in SCM | No |
| Approvals | LABS / REACH / RoHS |
| Gripper configuration on | Laptop |
Description / Connection diagram
Description:
IO-Link
- SCM-C pre-wired, ready to connect (suitable SCM-C: SCM-C-03-01-A)
- Includes plug-in connection cable to the robot controller (Hand-IO)
- Comfort app – gripper configuration on your laptop – ADP-80-000006-A
- Zimmer Group HMI (program for Windows PC)
Connection diagram: