ADP-80-000015-A

Comfort APPs
- Adaptation of our handling technology and the MATCH end-of-arm ecosystem to a wide range of robots
- Full control directly on the teach pendant
- Manual control and pre-defined programming functions
- The gripper is configured on a laptop with the HMI software
Technical Data
| Control | IO-Link |
| Robot series | HCR |
| Description | Comfort app for Hanwha GuideZ for laptops |
| Robot controller | HC-S2DC |
| Robot manufacturer | Hanwha |
| Version | Software, documentation |
| Included in SCM | No |
| Certifications | LABS / REACH / RoHS |
| Gripper configuration on | Laptop |
Description / Connection diagram
Description:
- SCM-C manufacturer-independent, ready to connect (suitable SCM-C: SCM-C-00-00-A)
- Comfort app – gripper configuration on your laptop – ADP-80-000015-A
- Zimmer Group HMI (program for Windows PC)
Connection diagram: