WER1500FSI08-10-A

Energy element
Series WER1500
Technical Data
| Function | Signal current with direct connection to UR |
| No. of contacts | 8 |
| Fixing thread | M8 |
| Series | WER1500 |
| Transmission mode | electrical |
| Compatible with installation size | HWR2031 / HWR2040 / HWR2050 / HWR63-B / HWR80-B / WPR5031-A / WPR5040-A / WPR5050-A / WPR5063-A / WPR5080-A / FWR40-B / FWR50-B / FWR63-B / FWR80-B |
| Compatible with | Fixed part |
| Connection type | Spring contacts |
| Nominal current | 1.5 [A] |
| Supply voltage | 30 [V] |
| Connection type | Socket |
| Connection type | Round plug |
| Joining force | 8 [N] |
| Approvals | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| Weight | 0.042 [kg] |
Suitable loose part
| No. of contacts | Connection type | Fixing thread | ||
|---|---|---|---|---|
| WER1500LSI08-10-A | 8 | Round plug | M8 | ![]() |
| WER1500LSI08-00-A | 8 | Round plug | M12 | ![]() |
| WER1500LLN00-00-A | ![]() |


