WER1500FSI24-05-A

Energy element
Series WER1500
Technical Data
| Function | Signal current |
| No. of contacts | 24 |
| Supply voltage | 60 [V] |
| Nominal current | 3 [A] |
| Series | WER1500 |
| Transmission mode | electrical |
| Compatible with installation size | HWR2031 / HWR2040 / HWR2050 / HWR63-B / HWR80-B / WPR5031-A / WPR5040-A / WPR5050-A / WPR5063-A / WPR5080-A / FWR40-B / FWR50-B / FWR63-B / FWR80-B |
| Compatible with | Fixed part |
| Connection type | Spring contacts |
| Connection type | Customizable |
| Connection type | Exposed leads |
| Connection alignment | axial |
| Joining force | 24 [N] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 100000 |
| Weight | 0.016 [kg] |
Suitable loose part
![]() | 24 | Exposed leads | Details |
