WER3000FLA01-27-A

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
| Function | Ultrasonic welding |
| No. of contacts | 1 |
| Series | WER3000 |
| Transmission mode | electrical |
| Compatible with installation size | WPR5100 / WPR5125 / WPR5160 / WPR5200 / WWR1160 / WWR1200 |
| Compatible with | Fixed part |
| Connection type | Plug-in Connector |
| Nominal current | 6 [A] |
| Supply voltage | 2000 [V] |
| Connection type | Male |
| Connection type | BNC High Voltage |
| Joining force | 18 [N] |
| Release force | 18 [N] |
| Approvals | LABS / REACH / RoHS |
| Weight | 0.21 [kg] |
Suitable loose part
| No. of contacts | Connection type | Fixing thread | ||
|---|---|---|---|---|
| WER3000LLA01-27-A | 1 | BNC High Voltage | ![]() |
