WER1500LIL01-00-A

Energy element
Series WER1500
Technical Data
| Data transmission | IO-Link |
| No. of contacts | 5 |
| Fixing thread | M12 |
| Supply voltage | 30 [V] |
| Nominal current | 5 [A] |
| Series | WER1500 |
| Transmission mode | Communication |
| Compatible with installation size | HWR2031 / HWR2040 / HWR2050 / HWR63-B / HWR80-B / WPR5031-A / WPR5040-A / WPR5050-A / WPR5063-A / WPR5080-A / FWR40-B / FWR50-B / FWR63-B / FWR80-B |
| Compatible with | Loose part |
| Connection type | Spring contacts |
| Coding | A |
| Connection type | Female connector |
| Connection type | Round plug |
| Connection alignment | radial |
| Joining force | 10 [N] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| Weight | 0.03 [kg] |
Suitable fixed part
![]() | 5 | Round plug | M12 | Details |

