WER3000LPB01-00

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
| Data transmission | Profibus |
| No. of contacts | 5 |
| Fixing thread | M12 |
| Series | WER3000 |
| Transmission mode | Communication |
| Compatible with installation size | WPR5100 / WPR5125 / WPR5160 / WPR5200 / WWR1160 / WWR1200 |
| Compatible with | Loose part |
| Connection type | Plug-in Connector |
| Connection type | Socket |
| Connection type | Round plug |
| Joining force | 40 [N] |
| Release force | 40 [N] |
| Approvals | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| Weight | 0.12 [kg] |
Suitable fixed part
| No. of contacts | Connection type | Fixing thread | ||
|---|---|---|---|---|
| WER3000FPB01-00 | 5 | Round plug | M12 | ![]() |
