RSB-00-36-00003-A
Dual set: Pneumatic 2-jaw parallel gripper GPP5000

- Steel Linear Guide – the superior guidance system concept
The steel/steel guide stands out due to lasting precision, durability and a long service life – with maintenance intervals of up to 30 million gripping cycles. Benefit from these features and increase the profitability and process reliability of your machine. - Sealed and corrosion protected – the universal gripper
Suitable for nearly all ambient conditions; with a sealed guide up to IP67 and corrosion protection as standard, you are able to use this gripper universally. Even in dusty and wet environments, the protection rating ensures safe operation. - Precise, robust, powerful and long-lasting!
These grippers provide reliable support for your application, from assembly, bin picking, packaging and equipping to automatic machine loading and unloading. As a result, the range of models in your production is reduced, along with a reduction in associated storage and process costs.
Equipment/Options
IP64
Protected against corrosion
Purged air
Highlights
| Stroke per jaw | 6 mm |
| Gripping force | 330 N |
| Gripper finger length | 100 mm |
| IP class | IP64 |
| Weight | 1.8 kg |
Downloads
Download CAD data
Download




