MB-MB4-20-N6

Bellows
Series MB
Technical Data
| Diameter | 20 [mm] |
| Number of folds | 4 [piece] |
| Material | NBR |
| Certifications | LABS / REACH / RoHS |

| Diameter | 20 [mm] |
| Number of folds | 4 [piece] |
| Material | NBR |
| Certifications | LABS / REACH / RoHS |