MB-MB4-40-W3

Bellows
Series MB
Technical Data
| Diameter | 40 [mm] |
| Number of folds | 4 [piece] |
| Material | Silicone food-safe |
| Certifications | LABS / REACH / RoHS |

| Diameter | 40 [mm] |
| Number of folds | 4 [piece] |
| Material | Silicone food-safe |
| Certifications | LABS / REACH / RoHS |