MB-TB2-40-PU

Bellows
Series MB
Technical Data
| Diameter | 40 [mm] |
| Number of folds | 2.5 [piece] |
| Material | Polyurethane |
| Certifications | LABS / REACH / RoHS |

| Diameter | 40 [mm] |
| Number of folds | 2.5 [piece] |
| Material | Polyurethane |
| Certifications | LABS / REACH / RoHS |