ZB15-S

Bellows suction cup
Series ZB
- Diameter: 5 mm–150 mm
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 1.5 folds
- Available in a wide range of diameters
- Application areas
- Packaging
- Consumer goods
- Intralogistics
- Wood and composite materials
Technical Data
| Diameter | 15 [mm] |
| Material | Silicone |
| Lifting force vertical at -20 kPa | 0.29 [kg] |
| Lifting force vertical at -60 kPa | 0.6 [kg] |
| Lifting force vertical at -90 kPa | 0.9 [kg] |
| Shore hardness | 55 |
| Suction cup shape | round |
| Color | Red |
| Operating temperature | -70 ... +200 [°C] |
| Volume | 1.1 [cm³] |
| Approvals | LABS / REACH / RoHS |
| Weight | 0.002 [kg] |