ZB75B-N-14F

Bellows suction cup
Series ZB
- Diameter: 5 mm–150 mm
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 1.5 folds
- Available in a wide range of diameters
- Application areas
- Packaging
- Consumer goods
- Intralogistics
- Wood and composite materials
Technical Data
| Diameter | 75 [mm] |
| Material | NBR |
| Fixing thread | G1/4" internal |
| Lifting force vertical at -20 kPa | 7.65 [kg] |
| Lifting force vertical at -60 kPa | 17.04 [kg] |
| Lifting force vertical at -90 kPa | 23.06 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Black |
| Operating temperature | -20 ... +110 [°C] |
| Volume | 110 [cm³] |
| Approvals | LABS / REACH / RoHS |
| Weight | 0.13 [kg] |