ZBF100-N-M10M

Bellows suction cup
Series ZBF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 100 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | M10 external |
| Stroke | 25.5 [mm] |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 111.83 [N] |
| Lifting force parallel at -60 kPa | 209.93 [N] |
| Lifting force parallel at -90 kPa | 276.64 [N] |
| Lifting force vertical at -20 kPa | 146.17 [N] |
| Lifting force vertical at -60 kPa | 265.85 [N] |
| Lifting force vertical at -90 kPa | 303.13 [N] |
| Lifting force parallel at -20 kPa | 11.4 [kg] |
| Lifting force parallel at -60 kPa | 21.4 [kg] |
| Lifting force parallel at -90 kPa | 28.2 [kg] |
| Lifting force vertical at -20 kPa | 14.9 [kg] |
| Lifting force vertical at -60 kPa | 27.1 [kg] |
| Lifting force vertical at -90 kPa | 30.9 [kg] |
| Suction cup shape | round |
| Color | Blue |
| Volume | 103.5 [cm³] |
| Weight | 0.13 [kg] |