ZBF40-N-M10M

Bellows suction cup
Series ZBF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 40 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | M10 external |
| Stroke | 10 [mm] |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 11.58 [N] |
| Lifting force parallel at -60 kPa | 63.77 [N] |
| Lifting force parallel at -90 kPa | 110.85 [N] |
| Lifting force vertical at -20 kPa | 24.53 [N] |
| Lifting force vertical at -60 kPa | 94.76 [N] |
| Lifting force vertical at -90 kPa | 125.57 [N] |
| Lifting force parallel at -20 kPa | 1.18 [kg] |
| Lifting force parallel at -60 kPa | 6.5 [kg] |
| Lifting force parallel at -90 kPa | 11.3 [kg] |
| Lifting force vertical at -20 kPa | 2.5 [kg] |
| Lifting force vertical at -60 kPa | 9.66 [kg] |
| Lifting force vertical at -90 kPa | 12.8 [kg] |
| Suction cup shape | round |
| Color | Blue |
| Volume | 7.2 [cm³] |
| Weight | 0.019 [kg] |