ZBF50-PU-38F

Bellows suction cup
Series ZBF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 50 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Fixing thread | G3/8" internal |
| Stroke | 12 [mm] |
| Operating temperature | 0 ... +60 [°C] |
| Lifting force parallel at -20 kPa | 20.5 [N] |
| Lifting force parallel at -60 kPa | 94.18 [N] |
| Lifting force parallel at -90 kPa | 144.21 [N] |
| Lifting force vertical at -20 kPa | 41.01 [N] |
| Lifting force vertical at -60 kPa | 129.49 [N] |
| Lifting force vertical at -90 kPa | 159.71 [N] |
| Lifting force parallel at -20 kPa | 2.09 [kg] |
| Lifting force parallel at -60 kPa | 9.6 [kg] |
| Lifting force parallel at -90 kPa | 14.7 [kg] |
| Lifting force vertical at -20 kPa | 4.18 [kg] |
| Lifting force vertical at -60 kPa | 13.2 [kg] |
| Lifting force vertical at -90 kPa | 16.28 [kg] |
| Suction cup shape | round |
| Color | Translucent orange |
| Volume | 11 [cm³] |
| Weight | 0.045 [kg] |