ZBF60-N-14F

Bellows suction cup
Series ZBF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 60 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | G1/4" internal |
| Stroke | 13.5 [mm] |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 67.1 [N] |
| Lifting force parallel at -60 kPa | 125.96 [N] |
| Lifting force parallel at -90 kPa | 165.99 [N] |
| Lifting force vertical at -20 kPa | 87.7 [N] |
| Lifting force vertical at -60 kPa | 159.51 [N] |
| Lifting force vertical at -90 kPa | 181.88 [N] |
| Lifting force parallel at -20 kPa | 6.84 [kg] |
| Lifting force parallel at -60 kPa | 12.84 [kg] |
| Lifting force parallel at -90 kPa | 16.92 [kg] |
| Lifting force vertical at -20 kPa | 8.94 [kg] |
| Lifting force vertical at -60 kPa | 16.26 [kg] |
| Lifting force vertical at -90 kPa | 18.54 [kg] |
| Suction cup shape | round |
| Color | Blue |
| Volume | 22 [cm³] |
| Weight | 0.057 [kg] |