ZBU45-PU-18F-M

Bellows suction cup
Series ZBU
- Diameter: 35 mm–55 mm
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 2.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Diameter | 45 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Fixing thread | G1/8" internal |
| Operating temperature | 0 ... +60 [°C] |
| Filter type | Mesh filter |
| Lifting force vertical at -20 kPa | 40.02 [N] |
| Lifting force vertical at -60 kPa | 71.61 [N] |
| Lifting force vertical at -90 kPa | 98.1 [N] |
| Lifting force vertical at -20 kPa | 4.08 [kg] |
| Lifting force vertical at -60 kPa | 7.3 [kg] |
| Lifting force vertical at -90 kPa | 10 [kg] |
| Suction cup shape | round |
| Color | Translucent orange |
| Volume | 12.5 [cm³] |
| Weight | 0.018 [kg] |