ZBU55-PU

Bellows suction cup
Series ZBU
- Diameter: 35 mm–55 mm
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 2.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Diameter | 55 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Operating temperature | 0 ... +60 [°C] |
| Lifting force vertical at -20 kPa | 73.58 [N] |
| Lifting force vertical at -60 kPa | 96.14 [N] |
| Lifting force vertical at -90 kPa | 118.21 [N] |
| Lifting force vertical at -20 kPa | 7.5 [kg] |
| Lifting force vertical at -60 kPa | 9.8 [kg] |
| Lifting force vertical at -90 kPa | 12.05 [kg] |
| Suction cup shape | round |
| Color | Translucent orange |
| Volume | 28 [cm³] |
| Weight | 0.011 [kg] |