ZF20-N-18F-M

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 20 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | G1/8" internal |
| Operating temperature | -20 ... +110 [°C] |
| Filter type | Mesh filter |
| Lifting force parallel at -20 kPa | 5 [N] |
| Lifting force parallel at -60 kPa | 7.95 [N] |
| Lifting force parallel at -90 kPa | 8.44 [N] |
| Lifting force vertical at -20 kPa | 5.98 [N] |
| Lifting force vertical at -60 kPa | 14.42 [N] |
| Lifting force vertical at -90 kPa | 18.93 [N] |
| Lifting force parallel at -20 kPa | 0.51 [kg] |
| Lifting force parallel at -60 kPa | 0.81 [kg] |
| Lifting force parallel at -90 kPa | 0.86 [kg] |
| Lifting force vertical at -20 kPa | 0.61 [kg] |
| Lifting force vertical at -60 kPa | 1.47 [kg] |
| Lifting force vertical at -90 kPa | 1.93 [kg] |
| Suction cup shape | round |
| Color | Black |
| Volume | 1 [cm³] |
| Weight | 0.004 [kg] |