ZF25-N-M5F18M

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 25 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | M5 internal - G1/8" external |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 7.95 [N] |
| Lifting force parallel at -60 kPa | 8.93 [N] |
| Lifting force parallel at -90 kPa | 10.01 [N] |
| Lifting force vertical at -20 kPa | 8.93 [N] |
| Lifting force vertical at -60 kPa | 19.42 [N] |
| Lifting force vertical at -90 kPa | 25.02 [N] |
| Lifting force parallel at -20 kPa | 0.81 [kg] |
| Lifting force parallel at -60 kPa | 0.91 [kg] |
| Lifting force parallel at -90 kPa | 1.02 [kg] |
| Lifting force vertical at -20 kPa | 0.91 [kg] |
| Lifting force vertical at -60 kPa | 1.98 [kg] |
| Lifting force vertical at -90 kPa | 2.55 [kg] |
| Suction cup shape | round |
| Color | Black |
| Volume | 1.1 [cm³] |
| Weight | 0.004 [kg] |