ZF40-WS

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 40 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force parallel at -20 kPa | 15.01 [N] |
| Lifting force parallel at -60 kPa | 25.02 [N] |
| Lifting force parallel at -90 kPa | 30.02 [N] |
| Lifting force vertical at -20 kPa | 20.01 [N] |
| Lifting force vertical at -60 kPa | 40.02 [N] |
| Lifting force vertical at -90 kPa | 50.03 [N] |
| Lifting force parallel at -20 kPa | 1.53 [kg] |
| Lifting force parallel at -60 kPa | 2.55 [kg] |
| Lifting force parallel at -90 kPa | 3.06 [kg] |
| Lifting force vertical at -20 kPa | 2.04 [kg] |
| Lifting force vertical at -60 kPa | 4.08 [kg] |
| Lifting force vertical at -90 kPa | 5.1 [kg] |
| Suction cup shape | round |
| Color | Translucent white |
| Volume | 4.8 [cm³] |
| Weight | 0.006 [kg] |