ZF50-N-38M

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 50 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | G3/8" external |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 23.94 [N] |
| Lifting force parallel at -60 kPa | 40.02 [N] |
| Lifting force parallel at -90 kPa | 50.03 [N] |
| Lifting force vertical at -20 kPa | 36 [N] |
| Lifting force vertical at -60 kPa | 74.07 [N] |
| Lifting force vertical at -90 kPa | 96.04 [N] |
| Lifting force parallel at -20 kPa | 2.44 [kg] |
| Lifting force parallel at -60 kPa | 4.08 [kg] |
| Lifting force parallel at -90 kPa | 5.1 [kg] |
| Lifting force vertical at -20 kPa | 3.67 [kg] |
| Lifting force vertical at -60 kPa | 7.55 [kg] |
| Lifting force vertical at -90 kPa | 9.79 [kg] |
| Suction cup shape | round |
| Color | Black |
| Volume | 10 [cm³] |
| Weight | 0.031 [kg] |