ZF90-PU-38F

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 90 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Fixing thread | G3/8" internal |
| Operating temperature | 0 ... +60 [°C] |
| Lifting force parallel at -20 kPa | 86.72 [N] |
| Lifting force parallel at -60 kPa | 156.76 [N] |
| Lifting force parallel at -90 kPa | 193.45 [N] |
| Lifting force vertical at -20 kPa | 100.06 [N] |
| Lifting force vertical at -60 kPa | 273.01 [N] |
| Lifting force vertical at -90 kPa | 366.99 [N] |
| Lifting force parallel at -20 kPa | 8.84 [kg] |
| Lifting force parallel at -60 kPa | 15.98 [kg] |
| Lifting force parallel at -90 kPa | 19.72 [kg] |
| Lifting force vertical at -20 kPa | 10.2 [kg] |
| Lifting force vertical at -60 kPa | 27.83 [kg] |
| Lifting force vertical at -90 kPa | 37.41 [kg] |
| Suction cup shape | round |
| Color | Translucent orange |
| Volume | 50 [cm³] |
| Weight | 0.1 [kg] |