ZFC90-PU-12F-M

Bell-shaped suction cup
Series ZFC
- Diameter: 50 mm–100 mm
- Optimum geometry
- For convex surfaces
- Efficient handling of sheet metal, car body panels and glass
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Automotive
- Metal
- Glass
Technical Data
| Diameter | 90 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Fixing thread | G1/2" internal |
| Stroke | 13.4 [mm] |
| Operating temperature | 0 ... +60 [°C] |
| Filter type | Mesh filter |
| Lifting force parallel at -20 kPa | 93.39 [N] |
| Lifting force parallel at -60 kPa | 211.8 [N] |
| Lifting force parallel at -90 kPa | 273.6 [N] |
| Lifting force vertical at -20 kPa | 96.14 [N] |
| Lifting force vertical at -60 kPa | 243.48 [N] |
| Lifting force vertical at -90 kPa | 320.3 [N] |
| Lifting force parallel at -20 kPa | 9.52 [kg] |
| Lifting force parallel at -60 kPa | 21.59 [kg] |
| Lifting force parallel at -90 kPa | 27.89 [kg] |
| Lifting force vertical at -20 kPa | 9.8 [kg] |
| Lifting force vertical at -60 kPa | 24.82 [kg] |
| Lifting force vertical at -90 kPa | 32.65 [kg] |
| Suction cup shape | round |
| Color | Translucent orange |
| Volume | 60 [cm³] |
| B10d value | 20000000 |
| Weight | 0.12 [kg] |