ZOU15X45-S-18F

Flat suction cup
Series ZOU
- Dimensions: 4x10 mm–20x60 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
| Dimensions | 15x45 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Fixing thread | G1/8" internal |
| Stroke | 1.9 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force vertical at -20 kPa | 10.4 [N] |
| Lifting force vertical at -60 kPa | 28.25 [N] |
| Lifting force vertical at -90 kPa | 41.4 [N] |
| Lifting force vertical at -20 kPa | 1.06 [kg] |
| Lifting force vertical at -60 kPa | 2.88 [kg] |
| Lifting force vertical at -90 kPa | 4.22 [kg] |
| Suction cup shape | oval |
| Color | Red |
| Volume | 1.584 [cm³] |
| Weight | 0.016 [kg] |
