ZOU6X10-WS

Flat suction cup
Series ZOU
- Dimensions: 4x10 mm–20x60 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
| Dimensions | 6x10 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Stroke | 0.4 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force vertical at -20 kPa | 2.06 [N] |
| Lifting force vertical at -60 kPa | 3.83 [N] |
| Lifting force vertical at -90 kPa | 4.81 [N] |
| Lifting force vertical at -20 kPa | 0.21 [kg] |
| Lifting force vertical at -60 kPa | 0.39 [kg] |
| Lifting force vertical at -90 kPa | 0.49 [kg] |
| Suction cup shape | oval |
| Color | Translucent white |
| Volume | 0.081 [cm³] |
| Weight | 0.001 [kg] |