ZOU8X20-N-M5F

Flat suction cup
Series ZOU
- Dimensions: 4x10 mm–20x60 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
| Dimensions | 8x20 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | M5 internal |
| Stroke | 1.1 [mm] |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force vertical at -20 kPa | 3.73 [N] |
| Lifting force vertical at -60 kPa | 8.14 [N] |
| Lifting force vertical at -90 kPa | 11.87 [N] |
| Lifting force vertical at -20 kPa | 0.38 [kg] |
| Lifting force vertical at -60 kPa | 0.83 [kg] |
| Lifting force vertical at -90 kPa | 1.21 [kg] |
| Suction cup shape | oval |
| Color | Black |
| Volume | 0.17 [cm³] |
| Weight | 0.004 [kg] |
