ZOU8X20-S-M5M

Flat suction cup
Series ZOU
- Dimensions: 4x10 mm–20x60 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Electronics
- Metal
Technical Data
| Dimensions | 8x20 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Fixing thread | M5 external |
| Stroke | 1.1 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force vertical at -20 kPa | 3.73 [N] |
| Lifting force vertical at -60 kPa | 8.14 [N] |
| Lifting force vertical at -90 kPa | 11.87 [N] |
| Lifting force vertical at -20 kPa | 0.38 [kg] |
| Lifting force vertical at -60 kPa | 0.83 [kg] |
| Lifting force vertical at -90 kPa | 1.21 [kg] |
| Suction cup shape | oval |
| Color | Red |
| Volume | 0.17 [cm³] |
| Weight | 0.003 [kg] |
