ZU2-S

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 2 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Volume | 0.003 [cm³] |
| Lifting force vertical at -20 kPa | 0.03 [N] |
| Lifting force vertical at -60 kPa | 0.1 [N] |
| Lifting force vertical at -90 kPa | 0.15 [N] |
| Weight | 0.001 [kg] |