ZU20-WS

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 20 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Color | Translucent white |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 2.3 [mm] |
| Volume | 1 [cm³] |
| Lifting force parallel at -20 kPa | 5.89 [N] |
| Lifting force parallel at -60 kPa | 8.73 [N] |
| Lifting force parallel at -90 kPa | 9.81 [N] |
| Lifting force vertical at -20 kPa | 5.89 [N] |
| Lifting force vertical at -60 kPa | 11.97 [N] |
| Lifting force vertical at -90 kPa | 15.99 [N] |
| Weight | 0.002 [kg] |