ZU20-WS-18F

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 20 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Fixing thread | G1/8" internal |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force parallel at -20 kPa | 5.89 [N] |
| Lifting force parallel at -60 kPa | 8.73 [N] |
| Lifting force parallel at -90 kPa | 9.81 [N] |
| Lifting force vertical at -20 kPa | 5.89 [N] |
| Lifting force vertical at -60 kPa | 11.97 [N] |
| Lifting force vertical at -90 kPa | 15.99 [N] |
| Lifting force parallel at -20 kPa | 0.6 [kg] |
| Lifting force parallel at -60 kPa | 0.89 [kg] |
| Lifting force parallel at -90 kPa | 1 [kg] |
| Lifting force vertical at -20 kPa | 0.6 [kg] |
| Lifting force vertical at -60 kPa | 1.22 [kg] |
| Lifting force vertical at -90 kPa | 1.63 [kg] |
| Suction cup shape | round |
| Color | Translucent white |
| Volume | 1 [cm³] |
| Weight | 0.005 [kg] |