ZU25-N-18F

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 25 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | G1/8" internal |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 6.87 [N] |
| Lifting force parallel at -60 kPa | 9.32 [N] |
| Lifting force parallel at -90 kPa | 10.3 [N] |
| Lifting force vertical at -20 kPa | 8.93 [N] |
| Lifting force vertical at -60 kPa | 19.42 [N] |
| Lifting force vertical at -90 kPa | 24.53 [N] |
| Lifting force parallel at -20 kPa | 0.7 [kg] |
| Lifting force parallel at -60 kPa | 0.95 [kg] |
| Lifting force parallel at -90 kPa | 1.05 [kg] |
| Lifting force vertical at -20 kPa | 0.91 [kg] |
| Lifting force vertical at -60 kPa | 1.98 [kg] |
| Lifting force vertical at -90 kPa | 2.5 [kg] |
| Suction cup shape | round |
| Color | Black |
| Volume | 1.5 [cm³] |
| Weight | 0.005 [kg] |