ZU25-S

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 25 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 2.4 [mm] |
| Volume | 1.5 [cm³] |
| Lifting force parallel at -20 kPa | 6.87 [N] |
| Lifting force parallel at -60 kPa | 9.32 [N] |
| Lifting force parallel at -90 kPa | 10.3 [N] |
| Lifting force vertical at -20 kPa | 8.93 [N] |
| Lifting force vertical at -60 kPa | 19.42 [N] |
| Lifting force vertical at -90 kPa | 24.53 [N] |
| Weight | 0.002 [kg] |