ZU4-N-M5M

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 4 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Fixing thread | M5 external |
| Operating temperature | -20 ... +110 [°C] |
| Lifting force parallel at -20 kPa | 0.2 [N] |
| Lifting force parallel at -60 kPa | 0.78 [N] |
| Lifting force parallel at -90 kPa | 0.98 [N] |
| Lifting force vertical at -20 kPa | 0.2 [N] |
| Lifting force vertical at -60 kPa | 0.88 [N] |
| Lifting force vertical at -90 kPa | 1.28 [N] |
| Lifting force parallel at -20 kPa | 0.02 [kg] |
| Lifting force parallel at -60 kPa | 0.08 [kg] |
| Lifting force parallel at -90 kPa | 0.1 [kg] |
| Lifting force vertical at -20 kPa | 0.02 [kg] |
| Lifting force vertical at -60 kPa | 0.09 [kg] |
| Lifting force vertical at -90 kPa | 0.13 [kg] |
| Suction cup shape | round |
| Color | Black |
| Volume | 0.03 [cm³] |
| Weight | 0.002 [kg] |