ZU4-S-M5M

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 4 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Fixing thread | M5 external |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Volume | 0.03 [cm³] |
| Lifting force parallel at -20 kPa | 0.2 [N] |
| Lifting force parallel at -60 kPa | 0.78 [N] |
| Lifting force parallel at -90 kPa | 0.98 [N] |
| Lifting force vertical at -20 kPa | 0.2 [N] |
| Lifting force vertical at -60 kPa | 0.88 [N] |
| Lifting force vertical at -90 kPa | 1.28 [N] |
| Weight | 0.002 [kg] |
