ZU40-S-18F

Flat suction cup
Series ZU
- Optimum geometry
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
| Diameter | 40 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Fixing thread | G1/8" internal |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 4.4 [mm] |
| Volume | 5.5 [cm³] |
| Lifting force parallel at -20 kPa | 13.93 [N] |
| Lifting force parallel at -60 kPa | 21.97 [N] |
| Lifting force parallel at -90 kPa | 27.47 [N] |
| Lifting force vertical at -20 kPa | 20.01 [N] |
| Lifting force vertical at -60 kPa | 38.95 [N] |
| Lifting force vertical at -90 kPa | 49.05 [N] |
| Weight | 0.011 [kg] |
